Scroll compressor, VLZ028TGNE9

120G0069

This product has been discontinued.

Refrigerants: R404A; R407A; R407F, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack

Product details

Gross weight 28.6 Kg
Net weight 26 Kg
Volume 0.125 Cubic.mtr
EAN 5702424544447

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Inverter
China RoHS compliance Out of scope
Compressor power supply [V] 380-480/3/50-60
Configuration code Single
Connection type Brazed
Description VLZ028TG
Discharge connection angle [°] 90 °
Discharge connection comments Rubber plug
Discharge connection material Copper
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family VLZ
Frequency [Hz] 15 - 100
High value of nominal voltage at 50Hz [V] 480 V
High value of nominal voltage at 60Hz [V] 480 V
High value of voltage range at 50Hz [V] 528 V
High value of voltage range at 60Hz [V] 528 V
In scope of WEEE and contain batteries No
IP protection class IP22
Liquid injection No
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 380 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 342 V
Max pressure (PS) - high side 31.1 bar
Max pressure (PS) - low side 26.2 bar
Model number VLZ028TGNE9
Motor protection Motor protection by frequency converter
Mounting torque [Nm] 11 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.1 L
Oil level switch port No
Oil type POE
Packing format Industrial pack
Packing quantity 12
Packing type industrial packs **Industrial pack: 12 unboxed compressors on pallet (order per multiples of 12)
Packing type single pack *Single pack: Compressor in cardboard box
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description Scroll compressor VLZ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 3.6 kg
Refrigerants R404A
R407A
R407F
RLA 7.0 A
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC
Segment usage Refrigeration LT
Refrigeration MT
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection angle [°] 90 °
Suction connection material Copper
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 27.8 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Type VLZ028
UK RoHS compliance Out of scope
Viscosity [cP] 46 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.71 Ohms

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality