Control Cassette,ProfiNet (New design)

132B2183

The control cassette is for drives which support 24V DC supply MCB106.
There is a plugging port on top of the control cassette. If the drive do
not has the plugging port, please order 132b0257 instead.

Product details

Gross weight 325 g
Net weight 240 g
Volume 0 l
EAN 5715253655864

SPARE PARTS FC 360 SERIES

Frame Size J1
J2
J3
J4
J5
J6
J7

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality