NRV 10s H check valves for R744 (CO2) can work as an internal relief valve when installed in parallel with GBC Ball Valves or service shut off valves, at the inlet and outlet of components to be serviced. The NRV 10s H can also be used in hot gas defrosting lines.
Shows 2 product(s)
Check valve, NRV 10s H, Max. Working Pressure [bar]: 90
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 10s H, Max. Working Pressure [bar]: 90
Inlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet connection type: Solder, ODF, Outlet size [mm]: 10.00, Direction: Straightway, Packing format: Multi pack