Crankcase pressure regulator type KVL is fitted in the suction line ahead of the compressor. KVL protects the compressor motor against overload during start-up after long standstill periods or after defrost periods (high pressure in evaporator).
Shows 10 product(s)
Crankcase pressure regulator, KVL 12
Inlet connection type: Flare, Outlet connection type: Flare, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 15
Inlet connection type: Flare, Outlet connection type: Flare, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 12
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 22
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 28
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 8, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 15
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 28
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 8, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 35
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 8, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 15
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 35
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 8, Max. Working Pressure [bar]: 18