Akva Vita II, Type 1, DHW controller name: PM2+P
145G0299
Product Type: Akva Vita II, Type 1, 16 bar, 110 °C, PM2+P
Product Type: Akva Vita II, Type 1, 16 bar, 110 °C, PM2+P
Gross weight | 10 Kilogram |
Net weight | 9.5 Kilogram |
EAN | 5715162511626 |
Gross weight | 10 Kilogram |
Net weight | 9.5 Kilogram |
EAN | 5715162511626 |
Application type | Instantaneous DHW |
Capacity [kW] | 35 kW |
China RoHS compliance | Out of scope |
Description | Akva Vita II, Type 1, with cover |
DHW Control type | Flow control |
DHW controller name | PM2+P |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Vita II |
UK RoHS compliance | Out of scope |
Application type | Instantaneous DHW |
Capacity [kW] | 35 kW |
China RoHS compliance | Out of scope |
Description | Akva Vita II, Type 1, with cover |
DHW Control type | Flow control |
DHW controller name | PM2+P |
DHW HEX type | XB06H-1 26 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Vita II |
UK RoHS compliance | Out of scope |