Termix VX FI, Type 3, Heating controller name: RAVK

144H2260

Product Type: Termix VX FI, Type 3, 1 bar, 120 °C, Thermostatic valve

Product details

Gross weight 35 Kilogram
Net weight 34 Kilogram
Volume 0.152 Cubic meter
EAN 5706561283979

 

Application type Indirect Heating
CE evaluated Yes
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material White-lacquered steel sheet
Cover option Optional
Depth with cover [mm] 430 mm
Depth without cover [mm] 375 mm
Description District heating substation for indirect heating and connection for domestic hot water cylinder
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Thermostatic + delta p controller
Heating controller name RAVK
Height with cover [mm] 800 mm
Height without cover [mm] 800 mm
HEX heating brazed/gasketed material Brazed copper
Mixing circuit - control Thermostatic valve
Pressure nominal primary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8705c55a-3fa8-4987-b885-7d6bf3c30fe2
Station size type Type 3
Supply temperature construction [˚C] 120 °C
Supply voltage [V] 230 V
Type Termix VX FI
UK RoHS compliance Out of scope
UL evaluated Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 530 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality