Akva Lux II VX H2, ECL 210/A260, Type 2-2, Heating controller name: ECL 310/AHQM/AMV13, DHW controller name: PTC2+P

145F0473

Product Type: Akva Lux II VX H2, ECL 210/A260, Type 2-2, 16 bar, 110 °C, Pressure independent control valve, PTC2+P

Product details

Gross weight 50 Kilogram
Net weight 46 Kilogram
EAN 5715162511381

 

Application type Indirect Heating & Instantaneous DHW
DHW Control type Flow-thermostatic
DHW controller name PTC2+P
DHW HEX type XB06H-1 40
Heating circuit - control Pressure independent control valve
Heating control type Electronic
Heating controller name ECL 310/AHQM/AMV13
Heating HEX type XB06H-1 40
HEX DHW brazing material Copper
HEX DHW type XB06H-1 40
HEX heating brazing material Copper
HEX heating type XB06H-1 40
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
Station size type Type 2-2
Supply temperature construction [˚C] 110 °C
Type Akva Lux II VX H2, ECL 210/A260

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality