DHW system, TC-C, 71.0 kW, DHW controller name: ECL310, 500 L

004X1635

TC-COMBI 0500 ECL XB

Product details

Gross weight 213 Kg
Net weight 213 Kg
EAN 5715162745045

 

Allowed temperature [˚C] [Min] 2 °C
Approval DVGW
CE
Capacity [kW] 71 kW
Category name Antilegionella systems
China RoHS compliance Out of scope
Circulation connection size G1 1/4"
Circulation connection type external thread
Circulation pipe size DN25
Connection direction primary and secondary Horizontal+Vertical
Current [A] [Max] 4 A
DCW static pressure [bar] [Min] 1 bar
Delta P primary without heat meter [bar] [Min] 0.21 bar
Delta P secondary [bar] [Max] 0.56 bar
Depth without cover [mm] 850 mm
Description TC-COMBI 0500 ECL XB
Design standing
DH connection size 26,9/33,5 mm
DH connection type welded
DH pipe size DN20/DN25
DHW circulation Yes
DHW connection size G1 1/2"
DHW connection type external thread
DHW Control type Electronic
DHW controller name ECL310
DHW pipe size DN32
DHW pump brand Grundfos
DHW pump type UPM GEO
Differential pressure primary [bar] [Max] 12 bar
EU RoHS compliance Out of scope
Flow circulation [m3/h] [Max] 1.53 m³/h
Flow primary [m3/h] [Max] 2.12 m³/h
Flow secondary [m3/h] [Max] 4 m³/h
HE connection size 26,9/33,5 mm
HE connection type welded
HE pipe size DN20/DN25
Height without cover [mm] 1865 mm
HEX DHW alloy 1.4404
HEX DHW brazing material Copper
HEX DHW type Brazed
Hot water tank volume [l] 500 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Manufacturer's name Danfoss
P circulation [bar] [Max] -0.19 bar
Package 2 depth [mm] 800 mm
Package 2 height [mm] 1950 mm
Package 2 width [mm] 1200 mm
Package depth [mm] 900 mm
Package height [mm] 1890 mm
Package width [mm] 900 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 25 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 90 °C
Supply voltage [V] AC 230 V
Tank material 1.4571
Type TC-C
UK RoHS compliance Out of scope
Width without cover [mm] 1630 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality