DHW system, Legiomin®, 80.0 kW, Stainless steel, 500 L

146B9798

LEGIOMIN-S 500-130-80 StS

Product details

Gross weight 103 Kg
Net weight 103 Kg

 

Allowed temperature [˚C] [Min] 2 °C
Approval DVGW
CE
Capacity [kW] 80 kW
Category name Antilegionella systems
China RoHS compliance Out of scope
Circulation connection size Rp3/4"
Circulation connection type internal thread
Circulation pipe size DN20
Connection direction primary and secondary horizontal
Current [A] [Max] 0.2 A
DCW static pressure [bar] [Min] 1 bar
Delta P primary without heat meter [bar] [Min] 0.11 bar
Depth with cover [mm] 1065 mm
Description LEGIOMIN-S 500-130-80 StS
Design standing
DH connection size 26,9 mm
DH connection type welded
DH pipe size DN20
DHW connection size Rp1 1/2"
DHW connection type internal thread
DHW HEX type XB37
DHW pipe size DN40
DHW pump brand Grundfos
DHW pump type UPM2K
Differential pressure primary [bar] [Max] 25 bar
EU RoHS compliance Out of scope
Flow primary [m3/h] [Max] 1.52 m³/h
Flow secondary [m3/h] [Max] 1.37 m³/h
HE connection size 26,9 mm
HE connection type welded
HE pipe size DN20
Height with cover [mm] 1770 mm
HEX DHW alloy 1.4404
HEX DHW brazing material Stainless steel
HEX DHW type Brazed
Hot water tank volume [l] 500 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Manufacturer's name Danfoss
Number of households [Max] 23
Package 2 depth [mm] 800 mm
Package 2 height [mm] 500 mm
Package 2 width [mm] 1200 mm
Package depth [mm] 900 mm
Package height [mm] 1885 mm
Package width [mm] 900 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 25 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
Supply temperature construction [˚C] 150 °C
Supply temperature recommended [˚C] 75 °C
Supply voltage [V] AC 230 V
Tank material 14571
Type Legiomin®
UK RoHS compliance Out of scope
Width with cover [mm] 925 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality