DHW system, Legiomin®, 100.0 kW, Stainless steel, 750 L

146B9801

LEGIOMIN-S 750-160-100 StS

Product details

Gross weight 150 Kg
Net weight 150 Kg

 

Allowed temperature [˚C] [Min] 2 °C
Approval DVGW
CE
Capacity [kW] 100 kW
Category name Antilegionella systems
China RoHS compliance Out of scope
Circulation connection size Rp3/4"
Circulation connection type internal thread
Circulation pipe size DN20
Connection direction primary and secondary horizontal
Current [A] [Max] 0.2 A
DCW static pressure [bar] [Min] 1 bar
Delta P primary without heat meter [bar] [Min] 0.09 bar
Depth with cover [mm] 1165 mm
Description LEGIOMIN-S 750-160-100 StS
Design standing
DH connection size 26,9 mm
DH connection type welded
DH pipe size DN20
DHW connection size Rp2"
DHW connection type internal thread
DHW HEX type XB37
DHW pipe size DN50
DHW pump brand Grundfos
DHW pump type UPM2K
Differential pressure primary [bar] [Max] 25 bar
EU RoHS compliance Out of scope
Flow primary [m3/h] [Max] 1.9 m³/h
Flow secondary [m3/h] [Max] 1.71 m³/h
HE connection size 26,9 mm
HE connection type welded
HE pipe size DN20
Height with cover [mm] 2045 mm
HEX DHW alloy 1.4404
HEX DHW brazing material Stainless steel
HEX DHW type Brazed
Hot water tank volume [l] 750 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Manufacturer's name Danfoss
Number of households [Max] 37
Package 2 depth [mm] 800 mm
Package 2 height [mm] 500 mm
Package 2 width [mm] 1200 mm
Package depth [mm] 1000 mm
Package height [mm] 2195 mm
Package width [mm] 1000 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 25 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
Supply temperature construction [˚C] 150 °C
Supply temperature recommended [˚C] 75 °C
Supply voltage [V] AC 230 V
Tank material 14571
Type Legiomin®
UK RoHS compliance Out of scope
Width with cover [mm] 1050 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality