Akva Lux II Se, Type 3, Heating controller name: ECL 120/VS2/AMV150, DHW controller name: PTC2+P
145B5165
Product Type: Akva Lux II Se, Type 3, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, PTC2+P
Product Type: Akva Lux II Se, Type 3, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, PTC2+P
Gross weight | 22 Kilogram |
Net weight | 20 Kilogram |
EAN | 5715162540794 |
Gross weight | 22 Kilogram |
Net weight | 20 Kilogram |
EAN | 5715162540794 |
Application type | Direct Heating with mixing & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | Akva Lux II Se , ECL110, XB06H+60 |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H+-1 60 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 120/VS2/AMV150 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H+-1 60 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II Se |
Application type | Direct Heating with mixing & Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | Akva Lux II Se , ECL110, XB06H+60 |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H+-1 60 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 120/VS2/AMV150 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H+-1 60 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II Se |