EvoFlat FSS, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat
145B0093
EvoFlat FSS FR2 TWA w/Cover+2xMeters, BP
EvoFlat FSS FR2 TWA w/Cover+2xMeters, BP
Gross weight | 16.5 Kg |
Net weight | 14.396 Kg |
Volume | 76.42 Liter |
EAN | 5702428551144 |
Gross weight | 16.5 Kg |
Net weight | 14.396 Kg |
Volume | 76.42 Liter |
EAN | 5702428551144 |
Description | EvoFlat FSS FR2 TWA w/Cover+2xMeters, BP |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Heating circuit - control | Thermostat |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSS |
Description | EvoFlat FSS FR2 TWA w/Cover+2xMeters, BP |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Heating circuit - control | Thermostat |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSS |