Danfoss Link™, Room sensor, 868.42 MHz

014G0582

Wall room sensor for Danfoss Link system, Z-wave

Product details

Gross weight 0.212 Kilogram
Net weight 0.212 Kilogram
Volume 1.326 Liter
EAN 5702425137259

 

Ambient temperature [°C] [max] 40 °C
Ambient temperature [°C] [min] 0 °C
Application Residential (pollution degree 2)
Approval Z-Wave
CE
EAC
Approval standard EN 60730
Battery lifetime [Years] 5 yr
Battery qty 2
Battery type or Name Alkaline AA
China RoHS compliance Out of scope
Colour RAL 9016
Description Wall room sensor for Danfoss Link system
Display type LCD with backlight
EEE category 5 small equipment (any external dimension 50 cm)​
Heating control type Room Thermostat
Height [mm] 76 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Length [mm] 76 mm
Low battery indicator Yes
Open-window function Yes
Product group Danfoss Link™
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
Lead titanium trioxide (CAS no. 12060-00-3)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
SCIP dossier no. 8cbe8e0b-5404-4f7f-8edb-88ea76e45c16
SCIP dossier product name Danfoss Link Room Sensor
Supply batteries 2 x 1,5 V AA-Alkaline batteries
System integration Danfoss Link™
Thermostat IP Class 21
Transmission [m] [Max] 30 m
Transmission frequency [MHz] 868.42 MHz
Transmission power [mW] [Max] 1 mW
Type Room sensor
UK RoHS compliance Yes
Width [mm] 23 mm
Wireless standard Z-wave

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality