Accessories, Sensors, Scale cover, Danfoss Aveo® tamperproof; Danfoss Aero® tamperproof
015G4952
Coverplate for scale, for tamperproof sensors
Coverplate for scale, for tamperproof sensors
Gross weight | 0.3 Gram |
Net weight | 0.2 Gram |
EAN | 5715162509005 |
Gross weight | 0.3 Gram |
Net weight | 0.2 Gram |
EAN | 5715162509005 |
Description | Coverplate for scale, for tamperproof sensors |
For sensors |
Danfoss Aero® tamperproof Danfoss Aveo® tamperproof |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Product height [mm] | 6 mm |
Product length [mm] | 8 mm |
Product width [mm] | 5 mm |
Type | Accessories, Sensors |
Type of accessories | Scale cover |
Description | Coverplate for scale, for tamperproof sensors |
For sensors |
Danfoss Aero® tamperproof Danfoss Aveo® tamperproof |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Product height [mm] | 6 mm |
Product length [mm] | 8 mm |
Product width [mm] | 5 mm |
Type | Accessories, Sensors |
Type of accessories | Scale cover |