Accessories, Sensors, Protective cover

015G4950

Protection cap for Danfoss Aveo and Aero RA/VL sensors

Product details

Gross weight 21.5 Gram
Net weight 15.7 Gram
EAN 5702424625023

 

China RoHS compliance Out of scope
Description Protection cap for Danfoss Aveo and Aero RA/VL sensors
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Product group Accessories
Product height [mm] 61 mm
Product length [mm] 43 mm
Product width [mm] 65 mm
REACH Candidate List substances No
Type Accessories, Sensors
Type of accessories Protective cover
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality