Accessories, Sensors, Anti-theft protection
015G3910
Theft protection for Danfoss Regus sensors with RA nut connection
Theft protection for Danfoss Regus sensors with RA nut connection
Gross weight | 3.1 Gram |
Net weight | 3 Gram |
EAN | 5702424625016 |
Gross weight | 3.1 Gram |
Net weight | 3 Gram |
EAN | 5702424625016 |
China RoHS compliance | Out of scope |
Description | Theft protection for Danfoss Regus sensors with RA nut connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessories, Sensors |
Type of accessories | Anti-theft protection |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Description | Theft protection for Danfoss Regus sensors with RA nut connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessories, Sensors |
Type of accessories | Anti-theft protection |
UK RoHS compliance | Out of scope |