Accessories, Sensors, Anti-theft protection, M30 sensors
013G5287
Theft protection for RAW-K, RAE-K sensors; colour: RAL 9016
Theft protection for RAW-K, RAE-K sensors; colour: RAL 9016
Gross weight | 0.007 Kg |
Net weight | 0.007 Kg |
Volume | 0.018 Liter |
Gross weight | 0.007 Kg |
Net weight | 0.007 Kg |
Volume | 0.018 Liter |
Description | Theft protection for RAW-K, RAE-K sensors; colour: RAL 9016 |
For sensors | M30 sensors |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessories, Sensors |
Type of accessories | Anti-theft protection |
Description | Theft protection for RAW-K, RAE-K sensors; colour: RAL 9016 |
For sensors | M30 sensors |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessories, Sensors |
Type of accessories | Anti-theft protection |