Sensor set, Contents of set: 2-elements, RAE, RA-N, DN 15, Straight
013G5094
RAE 013G5054 Sensor + RA-N 013G0014 Valve
RAE 013G5054 Sensor + RA-N 013G0014 Valve
Gross weight | 0.456 Kg |
Net weight | 0.418 Kg |
Volume | 1.625 Liter |
EAN | 5702420090566 |
Gross weight | 0.456 Kg |
Net weight | 0.418 Kg |
Volume | 1.625 Liter |
EAN | 5702420090566 |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | RAE 013G5054 Sensor + RA-N 013G0014 Valve |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
Sensor design | RAE |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Type | RAE + RA-N |
Valve size | DN 15 |
Valve type | RA-N |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | RAE 013G5054 Sensor + RA-N 013G0014 Valve |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
Sensor design | RAE |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Type | RAE + RA-N |
Valve size | DN 15 |
Valve type | RA-N |