Swedish union connections, Compression fitting, M21/10 x 1
013L4110
Compresssion fitting pack Ø 10 x 1 / M21 x 1,5
Compresssion fitting pack Ø 10 x 1 / M21 x 1,5
Gross weight | 0.088 Kg |
Net weight | 0.088 Kg |
Gross weight | 0.088 Kg |
Net weight | 0.088 Kg |
Connection to system | M21/10 x 1 |
Description | Compresssion fitting pack Ø 10 x 1 / M21 x 1,5 |
For valves | RA-K/KE |
In scope of WEEE and contain batteries | No |
Product group | Swedish manifold assemblies |
Size | M21/10 x 1 |
Tailpiece type | No tailpiece |
Type | Swedish union connections |
Type of accessories | Compression fitting |
Connection to system | M21/10 x 1 |
Description | Compresssion fitting pack Ø 10 x 1 / M21 x 1,5 |
For valves | RA-K/KE |
In scope of WEEE and contain batteries | No |
Product group | Swedish manifold assemblies |
Size | M21/10 x 1 |
Tailpiece type | No tailpiece |
Type | Swedish union connections |
Type of accessories | Compression fitting |