Accessories, Valve insert, For valves: RA-URX, DN 15
013G8050
Insert for X-tra Collection valve RA-URX, used with RAX sensor
Insert for X-tra Collection valve RA-URX, used with RAX sensor
Gross weight | 0.037 Kg |
Net weight | 0.037 Kg |
Volume | 0.021 Liter |
EAN | 5702425102592 |
Gross weight | 0.037 Kg |
Net weight | 0.037 Kg |
Volume | 0.021 Liter |
EAN | 5702425102592 |
Connection type to valve | RA |
Description | Insert for X-tra Collection valve RA-URX, used with RAX sensor |
For valve size | DN 15 |
For valves | RA-URX |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8fd5beac-986f-43e3-846c-5de0c4cd1fc3 |
SCIP dossier product name | RA-URX & VHX Service insert |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RA |
Description | Insert for X-tra Collection valve RA-URX, used with RAX sensor |
For valve size | DN 15 |
For valves | RA-URX |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8fd5beac-986f-43e3-846c-5de0c4cd1fc3 |
SCIP dossier product name | RA-URX & VHX Service insert |
Type | TRV valve inserts |
Type of accessories | Valve insert |