Accessories, Valve insert, For valves: RA-N with lock, DN 10; DN 15
013G3018
Insert for RA-N valves with lockable pre-setting
Insert for RA-N valves with lockable pre-setting
Gross weight | 0.04 Kg |
Net weight | 0.04 Kg |
Volume | 0.021 Liter |
EAN | 5702425131745 |
Gross weight | 0.04 Kg |
Net weight | 0.04 Kg |
Volume | 0.021 Liter |
EAN | 5702425131745 |
Connection type to valve | RA |
Description | Insert for RA-N valves with lockable pre-setting |
For valve size |
DN 15 DN 10 |
For valves | RA-N with lock |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f64db508-e759-4fe5-8d65-1d3c89cfad68 |
SCIP dossier product name | RA-N & RA-DV Service insert |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RA |
Description | Insert for RA-N valves with lockable pre-setting |
For valve size |
DN 15 DN 10 |
For valves | RA-N with lock |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f64db508-e759-4fe5-8d65-1d3c89cfad68 |
SCIP dossier product name | RA-N & RA-DV Service insert |
Type | TRV valve inserts |
Type of accessories | Valve insert |