Accessories, Valves, Dismantle tool, For valves: RAVL
013G3123
Grip device, RAVL (spare part for demounting tool)
Grip device, RAVL (spare part for demounting tool)
Gross weight | 0.037 Kg |
Net weight | 0.037 Kg |
Volume | 0.022 Liter |
EAN | 5702420065526 |
Gross weight | 0.037 Kg |
Net weight | 0.037 Kg |
Volume | 0.022 Liter |
EAN | 5702420065526 |
Description | Grip device, RAVL (spare part for demounting tool) |
For valves | RAVL |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e6e31d91-9528-40ce-a1f1-00a6c88c3750 |
SCIP dossier product name | RAVL CATCHER SPARE PART |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Description | Grip device, RAVL (spare part for demounting tool) |
For valves | RAVL |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e6e31d91-9528-40ce-a1f1-00a6c88c3750 |
SCIP dossier product name | RAVL CATCHER SPARE PART |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |