Accessories, Valves, Dismantle tool, For valves: RAV
013G3125
Catcher for gland seal, RAVL (spare part for demounting tool)
Catcher for gland seal, RAVL (spare part for demounting tool)
Gross weight | 0.059 Kg |
Net weight | 0.059 Kg |
Volume | 0.037 Liter |
EAN | 5702420065540 |
Gross weight | 0.059 Kg |
Net weight | 0.059 Kg |
Volume | 0.037 Liter |
EAN | 5702420065540 |
Description | Catcher for gland seal, RAVL (spare part for demounting tool) |
For valves | RAV |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4cf4f5c1-fad9-4b17-8198-67b1b53a69f4 |
SCIP dossier product name | RAVL CATCHER FOR STUFFING BOX SPARE PART |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Description | Catcher for gland seal, RAVL (spare part for demounting tool) |
For valves | RAV |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4cf4f5c1-fad9-4b17-8198-67b1b53a69f4 |
SCIP dossier product name | RAVL CATCHER FOR STUFFING BOX SPARE PART |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |