Accessories, Valves, Dismantle tool, For valves: RA-N; RA-FN; RA-U
013G3126
Spare part kit (spare part for demounting tool)
Spare part kit (spare part for demounting tool)
Gross weight | 0.056 Kg |
Net weight | 0.052 Kg |
Volume | 0.368 Liter |
EAN | 5702420065557 |
Gross weight | 0.056 Kg |
Net weight | 0.052 Kg |
Volume | 0.368 Liter |
EAN | 5702420065557 |
Description | Spare part kit (spare part for demounting tool) |
For valves |
RA-N RA-FN RA-U |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Description | Spare part kit (spare part for demounting tool) |
For valves |
RA-N RA-FN RA-U |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |