Swedish manifold assemblies, RA-KE angle, 600 mm, Purmo
013G6705
Konventionell radiator, for Purmo/Curant/Halrad/Epecon
Konventionell radiator, for Purmo/Curant/Halrad/Epecon
Gross weight | 0.35 Kg |
Net weight | 0.35 Kg |
Gross weight | 0.35 Kg |
Net weight | 0.35 Kg |
Application | 1-pipe system |
China RoHS compliance | Out of scope |
Connection pipe length [mm] | 509 mm |
Connection to system | M22 x 1,5 |
Description | Konventionell radiator, for Purmo/Curant/Halrad/Epecon |
Design | Angle |
Differential pressure range [bar] [Max] | 0.1 bar |
Distance center to center [mm] | 40 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | Purmo |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Manufacturer's name | Purmo Epecon |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 600 mm |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Type | RA-KE angle |
UK RoHS compliance | Out of scope |
Valve type | RA-KE |
Working pressure [bar] [Max] | 10 bar |
Application | 1-pipe system |
China RoHS compliance | Out of scope |
Connection pipe length [mm] | 509 mm |
Connection to system | M22 x 1,5 |
Description | Konventionell radiator, for Purmo/Curant/Halrad/Epecon |
Design | Angle |
Differential pressure range [bar] [Max] | 0.1 bar |
Distance center to center [mm] | 40 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | Purmo |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Manufacturer's name | Purmo Epecon |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 600 mm |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Type | RA-KE angle |
UK RoHS compliance | Out of scope |
Valve type | RA-KE |
Working pressure [bar] [Max] | 10 bar |