Accessories, VHS Valves, Cover cap, Straight & angle, Nickel plated
013G4726
Protection cap for valve, nickel plated.
Protection cap for valve, nickel plated.
Gross weight | 0.018 Kg |
Net weight | 0.018 Kg |
Volume | 0.013 Liter |
EAN | 5702425134562 |
Gross weight | 0.018 Kg |
Net weight | 0.018 Kg |
Volume | 0.013 Liter |
EAN | 5702425134562 |
China RoHS compliance | Out of scope |
Colour | Nickel plated |
Description | Protection cap for valve, nickel plated. |
Design | Straight & angle |
For valves | All VHS |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover cap |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Colour | Nickel plated |
Description | Protection cap for valve, nickel plated. |
Design | Straight & angle |
For valves | All VHS |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover cap |
UK RoHS compliance | Out of scope |