Accessories, VHS Valves, Cover, Straight, White RAL 9016
013G7950
Straight version cover with collar, sensor on the left, white RAL 9016
Straight version cover with collar, sensor on the left, white RAL 9016
Gross weight | 0.086 Kg |
Net weight | 0.06 Kg |
Volume | 0.832 Liter |
EAN | 5715162269480 |
Gross weight | 0.086 Kg |
Net weight | 0.06 Kg |
Volume | 0.832 Liter |
EAN | 5715162269480 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Description | Straight version cover with collar, sensor on the left, white RAL 9016 |
Design | Straight |
For valves | VHS straight |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Description | Straight version cover with collar, sensor on the left, white RAL 9016 |
Design | Straight |
For valves | VHS straight |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |