Accessories, VHS Valves, Cover, Angle, White RAL 9016
013G7970
Angle version cover, sensor on the left, RAL 9016
Angle version cover, sensor on the left, RAL 9016
Gross weight | 0.08 Kg |
Net weight | 0.06 Kg |
Volume | 0.832 Liter |
EAN | 5715162269688 |
Gross weight | 0.08 Kg |
Net weight | 0.06 Kg |
Volume | 0.832 Liter |
EAN | 5715162269688 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Description | Angle version cover, sensor on the left, RAL 9016 |
Design | Angle |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valves | VHS angle |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
REACH Candidate List substances | No |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Description | Angle version cover, sensor on the left, RAL 9016 |
Design | Angle |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valves | VHS angle |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
REACH Candidate List substances | No |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |