Accessories, VHS Valves, Cover, Angle, Chrome
013G7975
Angle version cover with collar, sensor on the right, chrome
Angle version cover with collar, sensor on the right, chrome
Gross weight | 0.086 Kg |
Net weight | 0.06 Kg |
Volume | 0.826 Liter |
EAN | 5715162269749 |
Gross weight | 0.086 Kg |
Net weight | 0.06 Kg |
Volume | 0.826 Liter |
EAN | 5715162269749 |
China RoHS compliance | Out of scope |
Colour | Chrome |
Description | Angle version cover with collar, sensor on the right, chrome |
Design | Angle |
For valves | VHS angle |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Colour | Chrome |
Description | Angle version cover with collar, sensor on the right, chrome |
Design | Angle |
For valves | VHS angle |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |