RAX Design sets, Right mounted sensor, RAX, White RAL 9016
PRIAVLW
Includes RAX sensor, valve and lockshield valve
Includes RAX sensor, valve and lockshield valve
Gross weight | 1.122 Kg |
Net weight | 1.122 Kg |
Volume | 1.782 Liter |
EAN | 5702420084060 |
Gross weight | 1.122 Kg |
Net weight | 1.122 Kg |
Volume | 1.782 Liter |
EAN | 5702420084060 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Contents of set | Valve, sensor, lockshield |
Description | Includes RAX sensor, valve and lockshield valve |
Design | Right mounted sensor |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.34 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.03 m³/h |
Kvs values [m³/h] [Max] | 0.44 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-X |
SCIP dossier no. | 0b1c308f-8c6c-40a3-a91e-b58e88455e6d |
SCIP dossier product name | RAX Design set |
Sensor design | RAX |
Sensor type | Thermostatic sensor |
Type | RAX Design sets |
UK RoHS compliance | Out of scope |
Valve type | RA-URX |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Contents of set | Valve, sensor, lockshield |
Description | Includes RAX sensor, valve and lockshield valve |
Design | Right mounted sensor |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.34 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.03 m³/h |
Kvs values [m³/h] [Max] | 0.44 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-X |
SCIP dossier no. | 0b1c308f-8c6c-40a3-a91e-b58e88455e6d |
SCIP dossier product name | RAX Design set |
Sensor design | RAX |
Sensor type | Thermostatic sensor |
Type | RAX Design sets |
UK RoHS compliance | Out of scope |
Valve type | RA-URX |
Working pressure [bar] [Max] | 10 bar |