Automatic Bypass Control, AVDO, DN 20, Straight, External thread, External thread
Automatic Bypass Control, AVDO, DN 20, Straight, External thread, External thread

003L6122

Self-acting constant flow valve, with fittings

Product details

Gross weight 0.97 kg
Net weight 0.97 kg
EAN 5702420018072

 

Connection size in 22 mm
Connection size out 22 mm
Description Self-acting constant flow valve, with fittings
Design Straight
Differential pressure range [bar] [Max] 0.5 bar
Flow temperature [°C] [Max] 120 °C
Inlet connection type External thread
Outlet connection type External thread
Product group Automatic Bypass Control
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO
Valve size DN 20
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality