To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
If you continue, you will be logged in and forwarded to your default Danfoss store.
If you continue, you will be logged-out of your Danfoss Store and directed to the Store you have selected.
You are being logged-out as you do not have credentials to purchase in the selected country.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Shows 130 product(s)
VFG 2, 4.00 m³/h, Flange
VFG2 PN16 15/4 2-way flange flow/return
VFG 2, 6.30 m³/h, Flange
VFG2 PN16 20/6,3 2-way flange flow/ret
VFG 2, 8.00 m³/h, Flange
VFG2 PN16 25/8 2-way flange flow/return
VFG 2, 16.00 m³/h, Flange
VFG2 PN16 32/16 2-way flange flow/return
VFG 2, 20.00 m³/h, Flange
VFG2 PN16 40/20 2-way flange flow/return
View: