Check Valve, NVD 805, Between Flange

065B7506

NVD 805 PN16 DN65

Product details

Gross weight 2 Kg
Net weight 1.95 Kg
Volume 0.859 Liter
EAN 5710104065861

 

Application District Heating
China RoHS compliance Out of scope
Connection types Between Flange
Description NVD 805 PN16 DN65
Diameter [mm] 65 mm
EU RoHS compliance Out of scope
Function Non-return
In scope of WEEE and contain batteries No
Kvs values [m³/h] 83 m³/h
Label product Yes
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Domestic water
Mounting orientation free
Number of ports 2
Operation type Self-operating
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 42cd99b2-84e3-4013-938a-f794882aac0d
SCIP dossier product name 065B7506
Type NVD 805
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve type Check Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality