Thermal actuators, Thermot, RA, Supply voltage [V] AC: 230, NC, 0.60 m

088H3232

Thermot RA NC 230V

Product details

Gross weight 0.146 Kg
Net weight 0.122 Kg
Volume 0.75 Liter
EAN 5702425134715

 

Cable length [m] 0.6 m
Connection size RA
Description Thermot RA NC 230V
End-switch No
Frequency range [Hz] [Max] 60 Hz
Frequency range [Hz] [Min] 50 Hz
IP protection class IP 41
Power consumption [W] 2 W
Product group Thermal actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a2abfd55-651d-4ef6-83ba-4b7de07ba1bd
SCIP dossier product name "Thermal was actuator (TWA)"
Supply voltage [V] AC 230 V
Type Thermot
Valve function NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality