Thermal actuators, Thermot, M 30 x 1.5, Supply voltage [V] AC: 24, NO, 1.00 m

088H3218

Thermot M30x1.5 NO 24V

Product details

Gross weight 0.15 Kg
Net weight 0.15 Kg
Volume 0.459 Liter
EAN 5702425110139

 

Cable length [m] 1 m
Connection size M 30 x 1.5
Description Thermot M30x1.5 NO 24V
End-switch No
Frequency range [Hz] [Max] 60 Hz
Frequency range [Hz] [Min] 50 Hz
IP protection class IP 41
Power consumption [W] 2 W
Product group Thermal actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b327c67d-baa9-4ada-ac2a-5471486730b4
SCIP dossier product name Thermot M30x1,5
Supply voltage [V] AC 24 V
Type Thermot
Valve function NO

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality