Floor Heating Controls, Danfoss Icon, Room Thermostat, 24.0 V, Number of channels: 0, In-wall
088U1051
This product has been discontinued.
Danfoss Icon RT 24V, Display In-wall 86x86, Wired 24V
Danfoss Icon RT 24V, Display In-wall 86x86, Wired 24V
Gross weight | 0.168 Kilogram |
Net weight | 0.166 Kilogram |
Volume | 0.909 Liter |
EAN | 5702425147630 |
Gross weight | 0.168 Kilogram |
Net weight | 0.166 Kilogram |
Volume | 0.909 Liter |
EAN | 5702425147630 |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Away input | Yes |
Capacitive touch | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Danfoss Icon RT 24V, Display In-wall 86x86 |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | Yes |
Floor sensor enabled | Yes |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In-wall | Yes |
Installation | In-wall |
Interfaces | Wired 24V |
IP protection class | IP21 |
NC/NO | Yes |
Noiseless switching | Yes |
Number of channels | 0 |
Product group | Floor Heating Controls |
Product height/depth [mm] | 86 mm |
Product length [mm] | 86 mm |
PWM | Yes |
REACH Candidate List substances | No |
Scheduling | Yes |
Suitable for | Wired floor sensor |
Supply voltage [V] | 24 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | Yes |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermal feedback | No |
Type | Danfoss Icon |
Usage | Display |
Valve excercise | Yes |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Away input | Yes |
Capacitive touch | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Danfoss Icon RT 24V, Display In-wall 86x86 |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | Yes |
Floor sensor enabled | Yes |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In-wall | Yes |
Installation | In-wall |
Interfaces | Wired 24V |
IP protection class | IP21 |
NC/NO | Yes |
Noiseless switching | Yes |
Number of channels | 0 |
Product group | Floor Heating Controls |
Product height/depth [mm] | 86 mm |
Product length [mm] | 86 mm |
PWM | Yes |
REACH Candidate List substances | No |
Scheduling | Yes |
Suitable for | Wired floor sensor |
Supply voltage [V] | 24 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | Yes |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermal feedback | No |
Type | Danfoss Icon |
Usage | Display |
Valve excercise | Yes |