Floor Heating Controls, Danfoss Icon, Master Controller, 230.0 V, Output voltage [V] AC: 230, Number of channels: 8, On-wall
088U1033
Danfoss Icon Master 230V 8 channels, Featured, CH, Wired 230V
Danfoss Icon Master 230V 8 channels, Featured, CH, Wired 230V
Gross weight | 1.129 Kg |
Net weight | 0.694 Kg |
Volume | 5.99 Liter |
EAN | 5702425147715 |
Gross weight | 1.129 Kg |
Net weight | 0.694 Kg |
Volume | 5.99 Liter |
EAN | 5702425147715 |
App control enabled | No |
Automatic balancing | No |
Away input | Yes |
Boiler relay | Yes |
Capacitive touch | No |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Danfoss Icon Master 230V 8 channels, Featured, CH |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Master Controller |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wired 230V |
IP protection class | IP 20 |
Masters connected [Max] | 3 |
NC/NO | NC |
Number of actuators max | 14 |
Number of channels | 8 |
Number of outputs [pc] | 14 pc |
Output voltage [V] AC | 230 V |
Product group | Floor Heating Controls |
Pump relay | Yes |
PWM | No |
REACH Candidate List substances | No |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Type | Danfoss Icon |
Upgradable to wireless | No |
Valve excercise | Yes |
App control enabled | No |
Automatic balancing | No |
Away input | Yes |
Boiler relay | Yes |
Capacitive touch | No |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Danfoss Icon Master 230V 8 channels, Featured, CH |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Master Controller |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wired 230V |
IP protection class | IP 20 |
Masters connected [Max] | 3 |
NC/NO | NC |
Number of actuators max | 14 |
Number of channels | 8 |
Number of outputs [pc] | 14 pc |
Output voltage [V] AC | 230 V |
Product group | Floor Heating Controls |
Pump relay | Yes |
PWM | No |
REACH Candidate List substances | No |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Type | Danfoss Icon |
Upgradable to wireless | No |
Valve excercise | Yes |