PEX pipes, 16 mm, 600.00 m, 6 bar

088X0953

PEX-A pipe 16 x 2 mm, 600 m

Product details

Gross weight 0.088 Kilogram
Net weight 0.088 Kilogram
Volume 0.529 Liter
EAN 5702425135682

 

Description PEX-A pipe 16 x 2 mm, 600 m
Flow temperature [°C] [Max] 95 °C
Length [m] 600 m
Material PEX-A
Pipe diameter [mm] 16 mm
Product group FH Pipes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type PEX pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality