FH Pipes, Fittings, Press fitting, 20 mm, 20.0 mm, 20.0 mm, 0.0 mm

088X1034

Press coupling for PEX pipes 20x2

Product details

Gross weight 0.065 Kg
Net weight 0.06 Kg
Volume 0.038 Liter
EAN 5715162281611

 

Connection diameter side 1 [mm] 20 mm
Connection diameter side 2 [mm] 20 mm
Connection diameter side 3 [mm] 0 mm
Connection size 20 mm
Connection types Press fitting
Description Press coupling for PEX pipes 20x2
Flow temperature [°C] [Max] 95 °C
Material Brass / Stainless Steel
Product group FH Pipes
Type Fittings
Usage Floor heating pipes
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality