Manifold FHR, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 2, 10 bar
088U0882
C4C FHR Presetted Manifold 2+2
C4C FHR Presetted Manifold 2+2
Gross weight | 0.9 Kg |
Net weight | 0.8 Kg |
Volume | 0.001 Cubic.mtr |
EAN | 5715162497043 |
Gross weight | 0.9 Kg |
Net weight | 0.8 Kg |
Volume | 0.001 Cubic.mtr |
EAN | 5715162497043 |
Bleed valve | Not included |
Description | C4C FHR Presetted Manifold 2+2 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 2 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
Test pressure [bar] | 16 bar |
Type | Manifold FHR |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |
Bleed valve | Not included |
Description | C4C FHR Presetted Manifold 2+2 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 2 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
Test pressure [bar] | 16 bar |
Type | Manifold FHR |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |