AB-QM ANSI, 2½", High flow, With test plugs, ANSI Flange
003Z0983
AB-QM 2 ½" High flow, pressure independent balancing and control valve
AB-QM 2 ½" High flow, pressure independent balancing and control valve
Gross weight | 39 Kg |
Net weight | 38 Kg |
Volume | 83.434 Liter |
EAN | 5714279008692 |
Gross weight | 39 Kg |
Net weight | 38 Kg |
Volume | 83.434 Liter |
EAN | 5714279008692 |
Actuator connection | M30 x 1.5 |
Connection types | ANSI Flange |
Description | AB-QM 2 ½" High flow, pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 9 psi |
Flow [gpm] [Max] | 110 gal/min |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °C |
Media temperature [°F] [Min] | 15 °C |
Product group | Pressure independent balancing and control valves |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 15 mm |
Test plugs | With test plugs |
Type | AB-QM ANSI |
Valve body material | Grey cast iron (A48 No. 35A) |
Valve size | 2½" |
Actuator connection | M30 x 1.5 |
Connection types | ANSI Flange |
Description | AB-QM 2 ½" High flow, pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 9 psi |
Flow [gpm] [Max] | 110 gal/min |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °C |
Media temperature [°F] [Min] | 15 °C |
Product group | Pressure independent balancing and control valves |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 15 mm |
Test plugs | With test plugs |
Type | AB-QM ANSI |
Valve body material | Grey cast iron (A48 No. 35A) |
Valve size | 2½" |