AB-QM ANSI, 1¼", High flow, Without test plugs, External thread NPT
003Z1335
AB-QM 1¼" High flow, without test plugs, pressure independent balancing and control valve
AB-QM 1¼" High flow, without test plugs, pressure independent balancing and control valve
Gross weight | 2.282 Kg |
Net weight | 2.233 Kg |
Volume | 2.652 Liter |
EAN | 5710104061566 |
Gross weight | 2.282 Kg |
Net weight | 2.233 Kg |
Volume | 2.652 Liter |
EAN | 5710104061566 |
Actuator connection | M30 x 1.5 |
Connection types | External thread NPT |
Description | AB-QM 1¼" High flow, without test plugs, pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 5 psi |
EU RoHS compliance | Yes with exemptions |
Flow [gpm] [Max] | 17.5 gal/min |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °C |
Media temperature [°F] [Min] | 15 °C |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 18ff5f47-720f-4396-9050-88dfdcdcaffc |
SCIP dossier product name | AB-QM 1 1/4" HF without test plugs |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 4.5 mm |
Test plugs | Without test plugs |
Type | AB-QM ANSI |
Valve body material | CW 617N |
Valve size | 1¼" |
Actuator connection | M30 x 1.5 |
Connection types | External thread NPT |
Description | AB-QM 1¼" High flow, without test plugs, pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 5 psi |
EU RoHS compliance | Yes with exemptions |
Flow [gpm] [Max] | 17.5 gal/min |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °C |
Media temperature [°F] [Min] | 15 °C |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 18ff5f47-720f-4396-9050-88dfdcdcaffc |
SCIP dossier product name | AB-QM 1 1/4" HF without test plugs |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 4.5 mm |
Test plugs | Without test plugs |
Type | AB-QM ANSI |
Valve body material | CW 617N |
Valve size | 1¼" |