TWA-Q, Supply voltage [V] AC: 230, 5.00 mm, Normally closed, 2.50 m
082F1606
TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 2.5m cable
TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 2.5m cable
Gross weight | 0.24 Kg |
Net weight | 0.233 Kg |
Volume | 0.18 Liter |
EAN | 5715162459690 |
Gross weight | 0.24 Kg |
Net weight | 0.233 Kg |
Volume | 0.18 Liter |
EAN | 5715162459690 |
Approval standard | EC EN 60730 |
Cable length [m] | 2.5 m |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | Normally closed |
Description | TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 2.5m cable |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 06802140-664a-49c3-9dc7-3da2dd5cc68b |
SCIP dossier product name | "TWA-Q" |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 230 V |
Type | TWA-Q |
UK RoHS compliance | Out of scope |
Approval standard | EC EN 60730 |
Cable length [m] | 2.5 m |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | Normally closed |
Description | TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 2.5m cable |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 06802140-664a-49c3-9dc7-3da2dd5cc68b |
SCIP dossier product name | "TWA-Q" |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 230 V |
Type | TWA-Q |
UK RoHS compliance | Out of scope |