AME 110/120 NL 0-10V, Supply voltage [V] AC: 24, 24 s/mm, 5.00 mm, 10.00 m
082H8087
AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32
AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32
Gross weight | 0.71 Kg |
Net weight | 0.69 Kg |
Volume | 2.477 Liter |
EAN | 5702421561485 |
Gross weight | 0.71 Kg |
Net weight | 0.69 Kg |
Volume | 2.477 Liter |
EAN | 5702421561485 |
Approval standard | EC EN 60730 |
Cable length [m] | 10 m |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 42 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1a7d963c-4bcb-4cdc-9664-6ba05408d797 |
SCIP dossier product name | AMI. AME/AMV (1) |
Spindle speed [s/mm] | 24 s/mm |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 24 V |
Type | AME 110/120 NL 0-10V |
UK RoHS compliance | Out of scope |
Approval standard | EC EN 60730 |
Cable length [m] | 10 m |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 42 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1a7d963c-4bcb-4cdc-9664-6ba05408d797 |
SCIP dossier product name | AMI. AME/AMV (1) |
Spindle speed [s/mm] | 24 s/mm |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 24 V |
Type | AME 110/120 NL 0-10V |
UK RoHS compliance | Out of scope |