Brazed plate heat exchanger, XB51L-1, Number of plates: 10, 25 bar
004B1141
This product has been discontinued.
Brazing material: Copper
Brazing material: Copper
Gross weight | 13.546 Kg |
Net weight | 9.8 Kg |
Volume | 25.553 Liter |
EAN | 5710104041230 |
Gross weight | 13.546 Kg |
Net weight | 9.8 Kg |
Volume | 25.553 Liter |
EAN | 5710104041230 |
Approval | PED |
Brazing material | Copper |
China RoHS compliance | Out of scope |
Connection length side 1 [mm] | 50 mm |
Connection length side 2 [mm] | 50 mm |
Connection size 1 | 2 |
Connection size 2 | 2 |
Connection standard | DIN ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 2 |
Horizontal center porthole[mm] | 170 mm |
In scope of WEEE and contain batteries | No |
Max working pressure 1 [bar] | 25 bar |
Max working pressure 2 [bar] | 25 bar |
Number of passes | 1 |
Number of plates | 10 |
Packing format | Single pack |
Plate material no. | 1.4404 |
Plate pattern | L |
Product group | Heat exchangers |
Product Name Description | Brazed plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 180 °C |
Temperature range [°C] [min] | -10 °C |
Total height without feet [mm] | 475 mm |
Total width [mm] | 265 mm |
Type | XB51L-1 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Vertical center porthole 2[mm] | 380 mm |
Vertical center porthole side 1 [mm] | 380 mm |
Volume per channel 1 [l] | 0.158 L |
Volume per channel 2 [l] | 0.158 L |
Approval | PED |
Brazing material | Copper |
China RoHS compliance | Out of scope |
Connection length side 1 [mm] | 50 mm |
Connection length side 2 [mm] | 50 mm |
Connection size 1 | 2 |
Connection size 2 | 2 |
Connection standard | DIN ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 2 |
Horizontal center porthole[mm] | 170 mm |
In scope of WEEE and contain batteries | No |
Max working pressure 1 [bar] | 25 bar |
Max working pressure 2 [bar] | 25 bar |
Number of passes | 1 |
Number of plates | 10 |
Packing format | Single pack |
Plate material no. | 1.4404 |
Plate pattern | L |
Product group | Heat exchangers |
Product Name Description | Brazed plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 180 °C |
Temperature range [°C] [min] | -10 °C |
Total height without feet [mm] | 475 mm |
Total width [mm] | 265 mm |
Type | XB51L-1 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Vertical center porthole 2[mm] | 380 mm |
Vertical center porthole side 1 [mm] | 380 mm |
Volume per channel 1 [l] | 0.158 L |
Volume per channel 2 [l] | 0.158 L |