Insulation set
004B1524
This product has been discontinued.
Insu. XB30-1 : 30 -
Insu. XB30-1 : 30 -
Gross weight | 3.107 Kg |
Net weight | 3.107 Kg |
Volume | 33.516 Liter |
EAN | 5702421902042 |
Gross weight | 3.107 Kg |
Net weight | 3.107 Kg |
Volume | 33.516 Liter |
EAN | 5702421902042 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Manufacturer's name | Danfoss |
Packing format | Single pack |
Product group | Heat exchangers |
Product Name Description | Accessory |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Insulation set |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Manufacturer's name | Danfoss |
Packing format | Single pack |
Product group | Heat exchangers |
Product Name Description | Accessory |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Insulation set |
UK RoHS compliance | Out of scope |