Energy meters, SonoSensor 30, 32 mm, qp [m³/h]: 3.5, Heating, Battery 1 A-cell, 2 pulse output
187F3705
This product has been discontinued.
Flow sensor for commercial and residential applications
Flow sensor for commercial and residential applications
Gross weight | 9.9 Kg |
Net weight | 9.4 Kg |
Volume | 7.9 Liter |
EAN | 5702428002431 |
Gross weight | 9.9 Kg |
Net weight | 9.4 Kg |
Volume | 7.9 Liter |
EAN | 5702428002431 |
1 Primary battery SUM weight Kg | 0.019 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | MID |
Battery lifetime [Years] | 12 yr |
Battery qty | 1 |
Battery type or Name | AA Lithium |
Cable length between calculator and flow sensor [m] | 1.2 m |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | Flow sensor for commercial and residential applications |
Diameter [mm] | 32 mm |
Dynamic range | 1:100 |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Integrated communication | 2 pulse output |
IP protection class | IP65 |
Length [mm] | 260 mm |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Media temporary overload temperature [°C] | 150 °C |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
Pulse value volume [l/pulse] | 1 l/pulse |
qp [m³/h] | 3.5 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 45e37293-4903-4da8-85c6-f45db225394d |
SCIP dossier product name | SonoSensor 30 1 |
Supply voltage [V] DC | 4 V |
Supply voltage type | Battery 1 A-cell |
Type | SonoSensor 30 |
UK RoHS compliance | Out of scope |
Weight per battery | 19 g |
1 Primary battery SUM weight Kg | 0.019 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | MID |
Battery lifetime [Years] | 12 yr |
Battery qty | 1 |
Battery type or Name | AA Lithium |
Cable length between calculator and flow sensor [m] | 1.2 m |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | Flow sensor for commercial and residential applications |
Diameter [mm] | 32 mm |
Dynamic range | 1:100 |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Integrated communication | 2 pulse output |
IP protection class | IP65 |
Length [mm] | 260 mm |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Media temporary overload temperature [°C] | 150 °C |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
Pulse value volume [l/pulse] | 1 l/pulse |
qp [m³/h] | 3.5 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 45e37293-4903-4da8-85c6-f45db225394d |
SCIP dossier product name | SonoSensor 30 1 |
Supply voltage [V] DC | 4 V |
Supply voltage type | Battery 1 A-cell |
Type | SonoSensor 30 |
UK RoHS compliance | Out of scope |
Weight per battery | 19 g |