PANEL MOUNTING KIT
087B1148
This product has been discontinued.
PANEL MOUNTING KIT
PANEL MOUNTING KIT
Gross weight | 0.072 Kg |
Net weight | 0.059 Kg |
Volume | 0.062 Liter |
EAN | 5702421062128 |
Gross weight | 0.072 Kg |
Net weight | 0.059 Kg |
Volume | 0.062 Liter |
EAN | 5702421062128 |
Description | PANEL MOUNTING KIT |
In scope of WEEE and contain batteries | No |
Product group | Acc - Electronic contr |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Non-standard Acc - Electronic contr |
Description | PANEL MOUNTING KIT |
In scope of WEEE and contain batteries | No |
Product group | Acc - Electronic contr |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Non-standard Acc - Electronic contr |