Accessories, Thermostat accessories Danfoss, Packing quantity: 1
088L3039
CS-1 Remote Control / Monitor Pigtail for CDP-2
CS-1 Remote Control / Monitor Pigtail for CDP-2
Gross weight | 0.242 Kg |
Net weight | 0.24 Kg |
EAN | 5703466180891 |
Gross weight | 0.242 Kg |
Net weight | 0.24 Kg |
EAN | 5703466180891 |
Approval | CE |
Certification company | CE |
Description | CS-1 Remote Control / Monitor Pigtail for CDP-2 |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing quantity | 1 |
Product description | Remote Control/Monitor Pigtail |
Product group | Accessories |
Type | Thermostat accessories Danfoss |
Approval | CE |
Certification company | CE |
Description | CS-1 Remote Control / Monitor Pigtail for CDP-2 |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing quantity | 1 |
Product description | Remote Control/Monitor Pigtail |
Product group | Accessories |
Type | Thermostat accessories Danfoss |