Heating Cables, DEVIpipeguard™ Industry, 60W/m@10°C, 1.00 m, Supply voltage [V] AC: 230

98300674

This product has been discontinued.

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Pipe / tank frost protection

Product details

Gross weight 0.11 Kg
Net weight 0.109 Kg
EAN 5703466197264

 

Application Pipe / tank frost protection
Approval CE
EAC
Approval standard DIN VDE 0254: 1994-06
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 4.8 mm
Cable length [m] 1 m
Cable on drum Yes
Cable output [W/m@°C] 60W/m@10°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 10.2 mm
Certification company VDE
China RoHS compliance Out of scope
Cold lead No
Conductor insulation Self-limiting matrix
Cut to length Yes
Description DEVIpipeguard 60 Industry (PT-60) Cut-to-length
EU RoHS compliance Yes
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -40 °C
Lead free Yes
Non operating temperature [°C] [Max] 190 °C
Operating temperature [°C] [max] 120 °C
Outer sheath Fluorpolymer
Product group Heating Cables
Product version Cut-to-length
Supply voltage [V] AC 230 V
Type DEVIpipeguard™ Industry
UK RoHS compliance Out of scope
UNSPSC CODE 26121601
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality